*********************************************************** * * NZH24C * * Nexperia * * Single Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 40nA @ VR = 19V * VZmax = 24,31V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .SUBCKT NZH24C 1 2 D1 1 2 + DIODE1 .MODEL DIODE1 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=24.790E-12 + M=.33892 + VJ=.67825 + ISR=42.591E-12 + BV=24.094 + IBV=.21128 + TT=882.93E-9 .ENDS *