*********************************************************** * * NZH22C * * Nexperia * * Single Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 40nA @ VR = 17V * VZmax = 22,17V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .SUBCKT NZH22C 1 2 D1 1 2 + DIODE1 .MODEL DIODE1 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=21.189E-12 + M=.33428 + VJ=.65115 + ISR=39.038E-12 + BV=22.100 + IBV=.26549 + TT=2.6690E-6 .ENDS *