*********************************************************** * * NZH16C * * Nexperia * * Single Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 40nA @ VR = 12V * VZmax = 16,51V @ IZ = 10mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .SUBCKT NZH16C 1 2 D1 1 2 + DIODE1 .MODEL DIODE1 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=34.811E-12 + M=.33136 + VJ=.65666 + ISR=38.553E-12 + BV=16.119 + IBV=.54544 + TT=890.14E-9 .ENDS *