*********************************************************** * * NZH15B * * Nexperia * * Single Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 40nA @ VR = 11V * VZmax = 15,75V @ IZ = 10mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .SUBCKT NZH15B 1 2 D1 1 2 + DIODE1 .MODEL DIODE1 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=28.508E-12 + M=.33087 + VJ=.64691 + ISR=38.989E-12 + BV=15.119 + IBV=.54544 + TT=2.9720E-6 .ENDS *