* ******************************************* * *NZH15B * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 0,04ľA @ VR = 11V *IZSM = @ tp = *VZmax = 15,75V @ IZ = 10mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT NZH15B 1 2 D1 1 2 + DIODE1 .MODEL DIODE1 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=28.508E-12 + M=.33087 + VJ=.64691 + ISR=38.989E-12 + BV=15.119 + IBV=.54544 + TT=2.9720E-6 .ENDS *