*********************************************************** * * NZH13B * * Nexperia * * Single Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 40nA @ VR = 10V * VZmax = 13,65V @ IZ = 10mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .SUBCKT NZH13B 1 2 D1 1 2 + DIODE1 .MODEL DIODE1 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=149.75 + CJO=44.598E-12 + M=.32761 + VJ=.62204 + ISR=43.951E-12 + BV=13.118 + IBV=.56589 + TT=825.22E-9 .ENDS *