* ******************************************* * *NZH13B * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 0,04ľA @ VR = 10V *IZSM = @ tp = *VZmax = 13,65V @ IZ = 10mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT NZH13B 1 2 D1 1 2 + DIODE1 .MODEL DIODE1 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=149.75 + CJO=44.598E-12 + M=.32761 + VJ=.62204 + ISR=43.951E-12 + BV=13.118 + IBV=.56589 + TT=825.22E-9 .ENDS *