*********************************************************** * * NZH12B * * Nexperia * * Single Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 40nA @ VR = 9V * VZmax = 12,03V @ IZ = 10mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .SUBCKT NZH12B 1 2 D1 1 2 + DIODE1 .MODEL DIODE1 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=48.079E-12 + M=.32805 + VJ=.62172 + ISR=47.692E-12 + BV=12.119 + IBV=.54544 + TT=825.22E-9 .ENDS *