*********************************************************** * * NXP3875G * * Nexperia * * General purpose NPN Transistor * IC = 150 mA * VCEO = 50 V * hFE = 200 - 400 @ 6V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 08/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT NXP3875G 1 2 3 Q1 1 2 3 NXP3875G D1 2 1 DIODE * .MODEL NXP3875G NPN + IS = 7.828E-15 + NF = 0.97 + ISE = 2.323E-15 + NE = 1.317 + BF = 228 + IKF = 0.05748 + VAF = 38.01 + NR = 0.9693 + ISC = 4.436E-17 + NC = 1.007 + BR = 7.616 + IKR = 0.0227 + VAR = 25 + RB = 305 + IRB = 3.5E-05 + RBM = 1.5 + RE = 0.4356 + RC = 0.5017 + XTB = 1.78 + EG = 1.11 + XTI = 8.072 + CJE = 1.418E-11 + VJE = 0.6775 + MJE = 0.3219 + TF = 1.953E-09 + XTF = 30 + VTF = 2.574 + ITF = 0.6372 + PTF = 0 + CJC = 3.735E-12 + VJC = 0.4853 + MJC = 0.2868 + XCJC = 1 + TR = 1.4E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7863 .MODEL DIODE D + IS = 1.641E-015 + N = 0.9821 + BV = 1000 + IBV = 0.001 + RS = 1216 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *