***************************************************************** * NXP NX7002BKM * * Polarity N-Channel * Ratings 60V/2.200000E+000OHMS/0.35A * * Date Created Thu Jul 31 04:05:06 2014 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT NX7002BKM DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 0.0023 LG GATE 1 8.81711084834576e-10 RLG GATE 1 2.21598165336399 LS SOURCE 8 1.40964486265773e-09 RLS2 SOURCE 8 3.54282395575689 RLS1 8 7 0.0601464971315519 RDS 7 4 50000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 2.01207200286491 TC=0.00672998046952494,1.8131116495447E-05 RBD 9 4 0.171711299607948 TC=0.00672998046952494,1.8131116495447E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 3846153.84615385 CGS 2 6 2e-11 RG 1 2 2.5 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 16.83555 + -16 16.85525 + -15 16.89765 + -12 16.99245 + -10 17.10785 + -8 17.27365 + -6 17.53385 + -5 17.62905 + -4 17.39115 + -3 19.48715 + -2 33.99745 + -1 29.75805 + -0.5 25.35675 + -0.2 22.51875 + -0.1 22.44065 + 0 20.223475 + 0.1 17.41036 + 0.2 17.39228 + 0.5 13.14746 + 1 7.99587 + 2 5.53476 + 3 4.71066 + 4 4.22583 + 5 3.8857 + 6 3.6336 + 8 3.27236 + 10 3.01831 + 12 2.82474 + 15 2.60707 + 16 2.5459 + 20 2.3519 + 25 2.16848 + 30 2.02882 + 50 1.68663 + 60 1.58581 .MODEL MINT NMOS(Vto=1.96510416651935 Kp=1.629533e+000 Nfs=770000000000 Eta=2000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=73 Ibv=2.500000E-004 Rs=1E-6 Is=4.0009095678472e-15 + N=1 M=0.28 VJ=0.5 Fc=0.5 Cjo=3.60859e-12 Tt=1.85e-08) .ENDS