***************************************************************** * NXP NX7002AK * * Polarity N-Channel * Ratings 60V/3.000000E+000OHMS/0.19A * * Date Created Tue Jan 31 03:20:07 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT NX7002AK DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 0.0023 LG GATE 1 8.81711084834576e-10 RLG GATE 1 2.21598165336399 LS SOURCE 8 1.28299790790991e-09 RLS2 SOURCE 8 3.22452544164868 RLS1 8 7 0.0548513610286835 RDS 7 4 32432432432.4324 TC=-0.005 RS 6 7 0.0001 RD 3 4 2.4096661760153 TC=0.00697041491750412,1.27495650403094E-05 RBD 9 4 0.475573258027411 TC=0.00697041491750412,1.27495650403094E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 35499387.6355633 CGS 2 6 9.34e-12 RG 1 2 21.3470486389713 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 4.4 + -12 4.7 + -10 4.75 + -8 4.74 + -5 5.34 + -4 5.76 + -3 6.51 + -2 8.03 + -1 7.24 + -0.5 6.01 + -0.2 5.25 + -0.1 5.06 + 0 4.88 + 0.1 4.68 + 0.2 4.45 + 0.5 3.67 + 1 2.83 + 2 2.3 + 3 2.04 + 4 1.88 + 5 1.78 + 6 1.68 + 8 1.56 + 10 1.47 + 12 1.39 + 15 1.3 + 20 1.2 + 30 1.07 + 40 0.981 + 60 0.874 .MODEL MINT NMOS(Vto=1.69024695423674 Kp=2.392063e-001 Nfs=750000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=76.7 Ibv=2.500000E-004 Rs=1E-6 Is=3.41078850609469e-14 + N=1 M=0.31 VJ=0.5 Fc=0.5 Cjo=6.61e-12 Tt=1.85e-08) .ENDS