***************************************************************** * Nexperia NX6020CAKS_P * * Polarity P-Channel * Ratings 50V/7.50E+00OHMS/0.16A * * Date Created Thu Apr 7 07:37:44 2011 * ***************************************************************** .SUBCKT BSS84AKS DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.0053088 RLD1 5 4 0.0023 LG GATE 1 8.81711084834576e-10 RLG GATE 1 2.21597978160436 LS SOURCE 8 1.37135823401249e-09 RLS2 SOURCE 8 3.44659625151304 RLS1 8 7 0.0585579563006914 RDS 7 4 50000000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 3.40064204369931 TC=0.0107436954098734,-5.13207197144137e-06 RBD 9 4 0.114762406260949 TC=0.0107436954098734,-5.13207197144137e-06 DBD 9 7 DBD M1 3 2 6 6 MINT RGS 2 6 38095238.0952381 CGS 2 6 2.37e-11 RG 1 2 19.9470486389713 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE { V(13, 0)*I(V11) } E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + -20 19.46 + -15 19.50 + -10 19.85 + -5 20.39 + -4 20.35 + -3 19.61 + -2 14.64 + -1 7.77 + -0.5 5.76 + -0.2 4.69 + -0.1 4.37 + 0 4.08 + 0.1 3.78 + 0.2 3.51 + 0.5 2.89 + 1 2.42 + 2 2.1 + 3 1.94 + 4 1.84 + 5 1.76 + 6 1.71 + 8 1.62 + 10 1.55 + 12 1.5 + 15 1.43 + 20 1.35 + 30 1.25 + 40 1.19 .MODEL MINT PMOS(Vto=-1.66 Kp=1.3807e-01 Nfs=1000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=3000) *+ U0=600 Vmax=1000) .MODEL DBD D(Bv=63.00 Ibv=2.00E-06 Rs=1E-6 Is=1.48118796889277e-15 + N=1 M=0.33 VJ=0.53 Fc=0.5 Cjo=1.144e-11 Tt=1.85e-08) .ENDS