******************************************************************************************************** * * Nexperia NX5008NBKM * Polarity N - Channel * Ratings 50V/2000.0mOhm/0A * Revision N#: 1.0 * Created on 2020-10-14 14:32:32 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT NX5008NBKM D G S * Package impedance LD D 5 5.000p RLD2 D 5 12.57m RLD1 5 4 10.00u LG G 1 484.5p RLG G 1 1.218 LS S 8 566.3p RLS2 S 8 1.423 RLS1 8 7 42.05m * Drain,gate and source resistances RD 3 4 1.888 TC= 2.733m,1.001n RG 1 2 22.00 RS 6 7 1.000u * Body Diode RBD 9 4 298.1m TC= 4.000m,23.00u DBD 7 9 D_DBD RDS 7 4 36.76G TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 3.493MEG CGS 2 6 27.00p * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE {V(13,0)*I(V11)} E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-4.5,75.93) + (-1.26,75.93) + (0.0001,37.77) + (0.1,32.89) + (0.2,26.04) + (0.5,11.59) + (1.0,6.655) + (2.0,4.873) + (3.0,4.185) + (4.0,3.782) + (5.0,3.508) + (6.0,3.304) + (8.0,3.005) + (10.0,2.789) + (12.0,2.624) + (15.0,2.433) + (20.0,2.201) + (25.0,2.033) + (30.0,1.902) + (40.0,1.707) .MODEL MINT NMOS Vto= 856.6m Kp= 3.943 Nfs= 315.5G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 2.133K .MODEL D_DBD D Bv= 68.80 Ibv= 250.0u Rs= 1.000u Is= 2.096u + N= 2.475 M= 443.3m VJ= 10.00m Fc= 500.0m Cjo= 83.87p Tt= 18.50n .ENDS NX5008NBKM ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************