***************************************************************** * NXP NX3020NAKS * * Polarity N-Channel * Ratings 30V/2.700000E+000OHMS/0.2A * * Date Created Tue Jun 25 04:07:22 2013 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT NX3020NAKS DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 0.0023 LG GATE 1 8.81711084834576e-10 RLG GATE 1 2.21598165336399 LS SOURCE 8 1.28299790790991e-09 RLS2 SOURCE 8 3.22452544164868 RLS1 8 7 0.0548513610286835 RDS 7 4 43581846708.1178 TC=-0.005 RS 6 7 0.0001 RD 3 4 2.46436764313454 TC=0.00625640635911853,2.35541736512741E-05 RBD 9 4 0.285006941902027 TC=0.00625640635911853,2.35541736512741E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 20286856.1459031 CGS 2 6 1.16e-11 RG 1 2 1 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 8.4587 + -8 8.54708 + -6 8.70802 + -5 8.83788 + -4 9.0356 + -3 9.33052 + -2 8.60268 + -1 10.81774 + -0.5 8.62506 + -0.2 7.37588 + -0.1 7.34342 + 0 6.470534 + 0.1 5.47816 + 0.2 5.46558 + 0.5 4.18608 + 1 3.03279 + 2 2.34253 + 3 2.05565 + 4 1.87451 + 5 1.74096 + 6 1.63819 + 8 1.48897 + 10 1.38225 + 12 1.29986 + 15 1.20526 .MODEL MINT NMOS(Vto=1.35968174299249 Kp=6.391990e-001 Nfs=500000000000 Eta=5000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=900) .MODEL DBD D(Bv=69.31 Ibv=2.500000E-004 Rs=1E-6 Is=3.32152027117791e-14 + N=1 M=0.39 VJ=0.52 Fc=0.5 Cjo=4.16397e-12 Tt=1.85e-08) .ENDS