***************************************************************** * NXP NX3008NBKV * * Polarity N-Channel * Ratings 30V/9.818200E-001OHMS/0.35A * * Date Created Wed Feb 01 06:10:35 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT NX3008NBKV DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 0.0023 LG GATE 1 8.81711084834576e-10 RLG GATE 1 2.21598165336399 LS SOURCE 8 1.28299790790991e-09 RLS2 SOURCE 8 3.22452544164868 RLS1 8 7 0.0548513610286835 RDS 7 4 214546234713.581 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.542341099583007 TC=0.00292465889279523,4.29822887673458E-05 RBD 9 4 0.370882665825938 TC=0.00292465889279523,4.29822887673458E-05 * initially RBD 9 4 0.384882665825938 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 57269668.5517933 CGS 2 6 3.188e-11 RG 1 2 21.3470486389713 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -8 33.36 + -5 34.93 + -4 34.81 + -3 35.22 + -2 33.64 + -1 19.44 + -0.5 15.03 + -0.2 12.06 + -0.1 11.1 + 0 10.175 + 0.1 9.19 + 0.2 8.27 + 0.5 6.18 + 1 4.63 + 2 3.66 + 3 3.23 + 4 2.98 + 5 2.81 + 6 2.68 + 8 2.5 + 10 2.39 + 12 2.3 + 15 2.21 + 20 2.11 + 25 2.05 + 30 2.02 .MODEL MINT NMOS(Vto=1.02473063650349 Kp=7.528172e-001 Nfs=550000000000 Eta=0 * initially Nfs=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=2000) * initially Vmax=1000 .MODEL DBD D(Bv=36.68 Ibv=2.500000E-004 Rs=1E-6 Is=5.94841837646846e-13 * initially Is=7.84841837646846e-13 + N=1 M=0.33 VJ=0.5 Fc=0.5 Cjo=1.294e-11 Tt=1.85e-08) .ENDS