***************************************************************** * NXP NX138BK * * Polarity N-Channel * Ratings 60V/2.100000E+000OHMS/0.26A * * Date Created Wed Oct 22 01:07:45 2014 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT NX138BK DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 0.0023 LG GATE 1 9.90850432874985e-10 RLG GATE 1 2.49027875258106 LS SOURCE 8 1.40964486265773e-09 RLS2 SOURCE 8 3.54282395575689 RLS1 8 7 0.046908656874381 RDS 7 4 13245033112.5828 TC=-0.005 RS 6 7 0.0001 RD 3 4 1.97607999495643 TC=0.00620762448709267,2.35170657098578E-05 RBD 9 4 0.705530200043661 TC=0.00620762448709267,2.35170657098578E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 7692307.69230769 CGS 2 6 2.02e-11 RG 1 2 4.7 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 16.89 + -16 16.92 + -15 16.94 + -12 16.99 + -10 17.1 + -8 17.23 + -6 17.43 + -5 17.58 + -4 17.42 + -3 17.59 + -2 20.76 + -1 31.39 + -0.5 26.39 + -0.2 23.17 + -0.1 23.08 + 0 20.46437 + 0.1 17.24052 + 0.2 17.22107 + 0.5 12.69958 + 1 7.7901 + 2 5.48977 + 3 4.69241 + 4 4.21789 + 5 3.8819 + 6 3.63134 + 8 3.27671 + 10 3.02507 + 12 2.83215 + 15 2.61192 + 16 2.55004 + 20 2.36101 + 25 2.18094 + 30 2.04258 + 50 1.70405 + 60 1.60687 .MODEL MINT NMOS(Vto=1.3394325915407 Kp=1.535156e+000 Nfs=670000000000 Eta=2000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=73 Ibv=2.500000E-004 Rs=1E-6 Is=2.3559165913247e-13 + N=1 M=0.28 VJ=0.5 Fc=0.5 Cjo=3.43026e-12 Tt=1.85e-08) .ENDS