******************************************************************************************************** * * Nexperia NX138AKM * Polarity N - Channel * Ratings 60V/2800.0mOhm/0A * Revision N#: 1.0 * Created on 2021-05-03 17:58:14 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT NX138AKM D G S * Package impedance LD D 5 5.000p RLD2 D 5 12.57m RLD1 5 4 10.00u LG G 1 385.5p RLG G 1 968.9m LS S 8 566.3p RLS2 S 8 1.423 RLS1 8 7 42.05m * Drain,gate and source resistances RD 3 4 2.620 TC= 2.325m,4.383u RG 1 2 25.00 RS 6 7 1.000u * Body Diode RBD 9 4 154.6m TC= 4.000m,23.00u DBD 7 9 D_DBD RDS 7 4 567.9G TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 27.52MEG CGS 2 6 13.70p * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE {V(13,0)*I(V11)} E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-10.0,20.84) + (-2.09,20.84) + (0.1,12.94) + (0.2,11.97) + (0.5,9.103) + (1.0,5.696) + (2.0,3.956) + (3.0,3.331) + (4.0,2.971) + (5.0,2.728) + (6.0,2.545) + (8.0,2.283) + (10.0,2.1) + (12.0,1.961) + (16.0,1.763) + (20.0,1.625) + (30.0,1.396) + (40.0,1.259) + (48.0,1.179) + (60.0,1.092) .MODEL MINT NMOS Vto= 1.403 Kp= 857.6m Nfs= 871.9G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 1.260K .MODEL D_DBD D Bv= 77.08 Ibv= 250.0u Rs= 1.000u Is= 1.263u + N= 2.688 M= 429.7m VJ= 200.0m Fc= 500.0m Cjo= 17.22p Tt= 18.50n .ENDS NX138AKM ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************