*********************************************************** * * NUP1301 * * Nexperia * * Ultra low capacitance ESD protection array * VRWM = 80V * Cd = 0,75pF @ f = 1MHz, VR = 0V * IRM = 100nA @ VRWM = 80V * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Ground * Package Pin 2: Supply Voltage * Package Pin 3: Input/Output * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the * reverse mode of operation. * .SUBCKT NUP1301 1 2 R1 1 2 9.484E+9 D1 1 2 NUP1301 * .MODEL NUP1301 D + IS = 3.977E-9 + N = 1.929 + BV = 110 + IBV = 1.0E-4 + RS = 1.27 + CJO = 5.69E-13 + VJ = 0.638 + M = 0.1 + FC = 0.5 + TT = 2.1640E-9 + EG = 1.1 + XTI = 3 .ENDS *