*********************************************************** * * NMB2227A * * Nexperia * * General purpose double NPN/PNP Transistor * IC = 600mA each * VCEO = 40V / 60V * hFE = 100 - 300 @ 10V/150mA each * * * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 5;2: Emitter TR1;TR2 * Package Pin 1;3: Base TR1;TR2 * Package Pin 6;4: Collector TR1;TR2 * * * Extraction date (week/year): 25/2014 (TR1) / 28/2014 (TR2) * Spicemodel includes temperature dependency * ********************************************************** * # * Please note: Diode D1 is dedicated to improve modeling in reverse * area of operation and does not reflect a physical device. * .SUBCKT NMB2227A_NPN 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.718E-014 + NF = 0.9872 + ISE = 5.598E-015 + NE = 1.415 + BF = 231 + IKF = 0.774 + VAF = 47.16 + NR = 0.985 + ISC = 1.754E-016 + NC = 1.182 + BR = 4.5 + IKR = 0.01941 + VAR = 11.97 + RB = 120 + IRB = 0.001 + RBM = 6.2 + RE = 0.04575 + RC = 0.3532 + XTB = 1.679 + EG = 1.11 + XTI = 5.305 + CJE = 3.431E-011 + VJE = 0.6681 + MJE = 0.2959 + TF = 3.7E-010 + XTF = 25 + VTF = 2 + ITF = 0.18 + PTF = 0 + CJC = 1.046E-011 + VJC = 0.4009 + MJC = 0.3151 + XCJC = 1 + TR = 8.5E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 2.018E-012 + N = 1.111 + BV = 1000 + IBV = 0.001 + RS = 341.5 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS * .SUBCKT NMB2227A_PNP 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN PNP + IS = 1.897E-014 + NF = 1.004 + ISE = 4.178E-015 + NE = 1.428 + BF = 176 + IKF = 1.442 + VAF = 13.24 + NR = 1.002 + ISC = 2.178E-015 + NC = 1.087 + BR = 20.38 + IKR = 0.7727 + VAR = 22.7 + RB = 39 + IRB = 9.5E-005 + RBM = 3.024 + RE = 0.148 + RC = 0.1756 + XTB = 1.344 + EG = 1.11 + XTI = 1.707 + CJE = 4.496E-011 + VJE = 0.7048 + MJE = 0.3198 + TF = 1.046E-009 + XTF = 5.967 + VTF = 2.011 + ITF = 0.8587 + PTF = 0 + CJC = 1.444E-011 + VJC = 0.8453 + MJC = 0.4279 + XCJC = 1 + TR = 2.2E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 .ENDS *