*********************************************************** * * MMBZ6V8AL * * Nexperia * * Low capacitance unidirectional double ESD protection diodes * VRWM = 4,5V * Cd = 200pF @ f = 1MHz, VR = 0V * IRM = 300nA @ VR = 4,5V * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Common Anode * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT MMBZ6V8AL 1 2 R1 1 2 1E+011 D1 1 2 MMBZ6V8AL * .MODEL MMBZ6V8AL D + IS = 1E-15 + N = 1.006 + BV = 6.78 + IBV = 0.02 + RS = 0.1496 + CJO = 1.491E-10 + VJ = 0.6682 + M = 0.3357 + FC = 0.5 .ENDS *