* ******************************************* * *MMBZ6V8AL * *NXP Semiconductors * *Double ESD protection diodes for transient overvoltage suppression * *VCL = 9,6V @ IPPM = 2,5A *VBR = 7,14V @ IR = 1mA *IRM = 300nA @ VRWM = 4,5V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Cathode D1 *Package Pin 2: Cathode D2 *Package Pin 3: common Anode * * * *Simulator: SPICE3 * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed twice on the schematic * .SUBCKT MMBZ6V8AL 1 2 * *The resistor R1 does not reflect *a physical device but improves *only modeling in the reverse *mode of operation. * R1 1 2 1E+011 D1 1 2 MMBZ6V8AL * .MODEL MMBZ6V8AL D + IS = 1E-15 + N = 1.006 + BV = 6.78 + IBV = 0.02 + RS = 0.1496 + CJO = 1.491E-10 + VJ = 0.6682 + M = 0.3357 + FC = 0.5 .ENDS *