*********************************************************** * * MMBZ5V6AL * * Nexperia * * Low capacitance unidirectional double ESD protection diodes * VRWM = 3V * Cd = 280pF @ f = 1MHz, VR = 0V * IRM = 5µA @ VR = 3V * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Common Anode * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT MMBZ5V6AL 1 2 R1 1 2 7.094E+9 D1 1 2 MMBZ5V6AL * .MODEL MMBZ5V6AL D + IS = 3.192E-15 + N = 1.04 + BV = 5.61 + IBV = 0.02 + RS = 0.2105 + CJO = 2.056E-10 + VJ = 0.6442 + M = 0.3304 + FC = 0.5 .ENDS *