* ******************************************* * *MMBZ27VCL * *NXP Semiconductors * *Double ESD protection diodes for transient overvoltage suppression * *VCL = 38V @ IPP = 1A *VBR = 28,35V @ IR = 1mA *IRM = 5nA @ VRWM = 22V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Anode D1 *Package Pin 2: Anode D2 *Package Pin 3: common Cathode * * * *Simulator: SPICE2 * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed twice on the schematic * .MODEL MMBZ27VCL D + IS = 1.945E-14 + N = 1.108 + BV = 27.44 + IBV = 0.001 + RS = 0.1535 + CJO = 4.69E-11 + VJ = 0.728 + M = 0.3596 + FC = 0.5 *## *