*********************************************************** * * MMBZ20VCL * * Nexperia * * Double ESD protection diodes for transient overvoltage suppression * VRWM = 17V * Cd = 80pF @ f = 1MHz, VR = 0V * IRM = 5nA @ VR = 17V * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode D1 * Package Pin 2: Anode D2 * Package Pin 3: Common Cathode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * .MODEL MMBZ20VCL D + IS = 5E-14 + N = 1.155 + BV = 19.74 + IBV = 0.001 + RS = 0.1616 + CJO = 6.23E-11 + VJ = 0.646 + M = 0.3376 + FC = 0.5 .ENDS *