*********************************************************** * * MMBZ15VDL * * Nexperia * * Double ESD protection diodes for transient overvoltage suppression * VRWM = 12,8V * Cd = 105pF @ f = 1MHz, VR = 0V * IRM = 5nA @ VR = 12,8V * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode D1 * Package Pin 2: Anode D2 * Package Pin 3: Common Cathode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * .MODEL MMBZ15VDL D + IS = 3.999E-14 + N = 1.143 + BV = 14.88 + IBV = 0.001 + RS = 0.1706 + CJO = 8.323E-11 + VJ = 0.616 + M = 0.3341 + FC = 0.5 .ENDS *