*********************************************************** * * MMBZ15VAL * * Nexperia * * Low capacitance unidirectional double ESD protection diodes * VRWM = 12V * Cd = 105pF @ f = 1MHz, VR = 0V * IRM = 5nA @ VR = 12V * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Common Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * .MODEL MMBZ15VAL D + IS = 3.707E-14 + N = 1.133 + BV = 14.83 + IBV = 0.001 + RS = 0.1756 + CJO = 8.36E-11 + VJ = 0.6121 + M = 0.3325 + FC = 0.5 .ENDS *