*********************************************************** * * MMBZ12VAL * * Nexperia * * Low capacitance unidirectional double ESD protection diodes * VRWM = 8,5V * Cd = 140pF @ f = 1MHz, VR = 0V * IRM = 5nA @ VR = 8,5V * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Common Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * .MODEL MMBZ12VAL D + IS = 3.566E-14 + N = 1.131 + BV = 11.98 + IBV = 0.001 + RS = 0.1756 + CJO = 1.063E-10 + VJ = 0.5921 + M = 0.3312 + FC = 0.5 .ENDS *