* ******************************************* * *MMBZ12VAL * *NXP Semiconductors * *Double ESD protection diodes for transient overvoltage suppression * *VCL = 17V @ IPP = 2,35A *VBR = 12,6V @ IR = 1mA *IRM = 5nA @ VRWM = 8,5V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Cathode D1 *Package Pin 2: Cathode D2 *Package Pin 3: common Anode * * * *Simulator: SPICE2 * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed twice on the schematic * .MODEL MMBZ12VAL D + IS = 3.566E-14 + N = 1.131 + BV = 11.98 + IBV = 0.001 + RS = 0.1756 + CJO = 1.063E-10 + VJ = 0.5921 + M = 0.3312 + FC = 0.5 *## *