*********************************************************** * * MMBZ10VAL * * Nexperia * * Low capacitance unidirectional double ESD protection diodes * VRWM = 6,5V * Cd = 170pF @ f = 1MHz, VR = 0V * IRM = 20nA @ VR = 6,5V * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Common Anode * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT MMBZ10VAL 1 2 R1 1 2 2.377E+010 D1 1 2 MMBZ10VAL * .MODEL MMBZ10VAL D + IS = 2.317E-14 + N = 1.117 + BV = 10 + IBV = 0.02 + RS = 0.1496 + CJO = 1.295E-10 + VJ = 0.7331 + M = 0.3572 + FC = 0.5 .ENDS *