********************************************************** * * MJPE31C-Q * * Nexperia * * High power/low VCEsat NPN transistor * IC = 3 A * VCEO = 100 V * hFE = min. 25 @ 4V/1A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 428 * * Package Pin 1: Base * Package Pin 2/mb: Collector * Package Pin 3: Emitter * * * Extraction date (week/year): 32/2025 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices * .SUBCKT MJPE31C_Q 1 2 3 Q1 1 2 3 Transistor 0.9071 Q2 11 2 3 Transistor 0.09287 RQ 11 1 8.395 D1 1 2 Diode * .MODEL Transistor NPN + IS = 4.898E-13 + NF = 1.005 + ISE = 1.003E-13 + NE = 1.598 + BF = 199.5 + IKF = 1.948 + VAF = 78.22 + NR = 1.005 + ISC = 6.683E-15 + NC = 1.209 + BR = 71.68 + IKR = 0.8662 + VAR = 3.037 + RB = 20 + IRB = 8E-05 + RBM = 3.5 + RE = 0.02025 + RC = 0.006887 + XTB = 0.3221 + EG = 1.11 + XTI = 1.136 + CJE = 9.549E-10 + VJE = 0.6967 + MJE = 0.3124 + TF = 7.516E-10 + XTF = 15.09 + VTF = 1.658 + ITF = 1.313 + PTF = 0 + CJC = 6.446E-11 + VJC = 0.1534 + MJC = 0.3059 + XCJC = 1 + TR = 2E-06 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.3 .MODEL Diode D + IS = 1.57E-13 + N = 1.029 + BV = 1000 + IBV = 0.001 + RS = 148.4 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS