********************************************************** * * MJD44H11 * * Nexperia * * High power / low VCEsat NPN transistor * IC = 8 A * VCEO = 80 V * hFE = min. 60 @ 1V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 428 * * Package Pin 1: Base * Package Pin 2/mb: Collector * Package Pin 3: Emitter * * * Extraction date (week/year): 28/2022 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT MJD44H11 1 2 3 Q1 1 2 3 MAIN 0.8488 Q2 11 2 3 MAIN 0.1512 RQ 11 1 3.698 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.459E-12 + NF = 1.024 + ISE = 9.36E-14 + NE = 1.487 + BF = 240 + IKF = 3.717 + VAF = 48.87 + NR = 1.024 + ISC = 9.705E-15 + NC = 1.274 + BR = 142.4 + IKR = 2.372 + VAR = 26.27 + RB = 20 + IRB = 4.8E-05 + RBM = 3.3 + RE = 0.01041 + RC = 0.006209 + XTB = 1.229 + EG = 1.11 + XTI = 2.473 + CJE = 1.133E-09 + VJE = 0.8075 + MJE = 0.3284 + TF = 9.17E-10 + XTF = 3.314 + VTF = 1.046 + ITF = 0.9985 + PTF = 0 + CJC = 8.736E-11 + VJC = 0.4 + MJC = 0.3207 + XCJC = 1 + TR = 3.5E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8809 .MODEL DIODE D + IS = 2.884E-13 + N = 1.072 + BV = 1000 + IBV = 0.001 + RS = 357.4 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *