********************************************************** * * MJD41C_Q * * Nexperia * * High power/low VCEsat NPN transistor * IC = 6 A * VCEO = 100 V * hFE = min. 15 @ 4V/3A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 428 * * Package Pin 1: Base * Package Pin 2/mb: Collector * Package Pin 3: Emitter * * * Extraction date (week/year): 12/2021 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT MJD41C_Q 1 2 3 Q1 1 2 3 Transistor 0.8858 Q2 11 2 3 Transistor 0.1142 RQ 11 1 11.91 D1 2 1 Diode * .MODEL Transistor NPN + IS = 3.836E-13 + NF = 1.003 + ISE = 1.489E-13 + NE = 1.661 + BF = 193 + IKF = 1.26 + VAF = 70.01 + NR = 1.003 + ISC = 6.683E-15 + NC = 1.209 + BR = 121.8 + IKR = 0.9517 + VAR = 27.08 + RB = 19 + IRB = 8E-05 + RBM = 3.6 + RE = 0.01509 + RC = 0.01042 + XTB = 1.161 + EG = 1.11 + XTI = 4.883 + CJE = 7.98E-10 + VJE = 0.7576 + MJE = 0.3352 + TF = 7.835E-10 + XTF = 5.289 + VTF = 1.73 + ITF = 0.9207 + PTF = 0 + CJC = 2.791E-11 + VJC = 0.45 + MJC = 0.1991 + XCJC = 1 + TR = 5.5E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.3 .MODEL DIODE D + IS = 1.038E-13 + N = 1.037 + BV = 1000 + IBV = 0.001 + RS = 321.8 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *