********************************************************** * * MJD31CA * * Nexperia * * High power/low VCEsat NPN transistor * IC = 3 A * VCEO = 100 V * hFE = min. 25 @ 4V/1A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 428 * * Package Pin 1: Base * Package Pin 2/mb: Collector * Package Pin 3: Emitter * * * Extraction date (week/year): 12/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices * .SUBCKT MJD31CA 1 2 3 Q1 1 2 3 Transistor 0.9071 Q2 11 2 3 Transistor 0.09287 RQ 11 1 8.395 D1 2 1 Diode * .MODEL Transistor NPN + IS = 5.44E-13 + NF = 1.023 + ISE = 1.833E-14 + NE = 1.268 + BF = 180 + IKF = 0.6151 + VAF = 32.71 + NR = 1.023 + ISC = 6.683E-15 + NC = 1.209 + BR = 95.84 + IKR = 0.9517 + VAR = 31.3 + RB = 40 + IRB = 8E-05 + RBM = 3.5 + RE = 0.02025 + RC = 0.01422 + XTB = 1.122 + EG = 1.11 + XTI = 0.5173 + CJE = 5.422E-10 + VJE = 0.7368 + MJE = 0.3253 + TF = 6.964E-10 + XTF = 19.47 + VTF = 3.232 + ITF = 1.377 + PTF = 0 + CJC = 1.706E-11 + VJC = 0.5148 + MJC = 0.1691 + XCJC = 1 + TR = 1.5E-06 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.3 .MODEL Diode D + IS = 1.57E-13 + N = 1.004 + BV = 1000 + IBV = 0.001 + RS = 162.6 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *