********************************************************** * * MJD2873_Q * * Nexperia * * High power/low VCEsat NPN transistor * IC = 2 A * VCEO = 50V * hFE = min. 40@ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 428C * * Package Pin 1: Base * Package Pin 2/mb: Collector * Package Pin 3: Emitter * * * Extraction date (week/year): 05/2021 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT MJD2873_Q 1 2 3 Q1 1 2 3 Transistor 0.9026 Q2 11 2 3 Transistor 0.09739 RQ 11 1 15.91 D1 2 1 Diode * .MODEL Transistor NPN + IS = 4.82E-13 + NF = 1.005 + ISE = 4.508E-15 + NE = 1.216 + BF = 282 + IKF = 1.004 + VAF = 32.71 + NR = 1.005 + ISC = 3.724E-13 + NC = 1.309 + BR = 179 + IKR = 0.7583 + VAR = 47.11 + RB = 40 + IRB = 8E-05 + RBM = 3.5 + RE = 0.02486 + RC = 0.0152 + XTB = 1.14 + EG = 1.11 + XTI = 2.147 + CJE = 4.636E-10 + VJE = 0.75 + MJE = 0.3272 + TF = 6.063E-10 + XTF = 13.01 + VTF = 3.221 + ITF = 1.043 + PTF = 0 + CJC = 4.091E-11 + VJC = 0.4 + MJC = 0.349 + XCJC = 1 + TR = 4.1E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8786 .MODEL DIODE D + IS = 2.432E-14 + N = 0.9477 + BV = 1000 + IBV = 0.001 + RS = 860.9 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *