* ******************************************* * *HPZR-C7V0-Q * *Nexperia * *High power voltage regulator diode * * *VZmax = 7.37V @ IZ = 10mA *IRmax = 400ľA @ VR = 6V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123W * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 19/2022 *Simulator: SPICE2 * ******************************************* *# .SUBCKT HPZR-C7V0-Q 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * D1 1 2 HPZR-C7V0-Q R1 1 2 2.505E+8 * .MODEL HPZR-C7V0-Q D + IS = 9.178E-15 + N = 0.9952 + BV = 6.995 + IBV = 0.01 + RS = 0.007 + CJO = 2.45E-9 + VJ = 0.9 + M = 0.394 + FC = 0.5 .ENDS *