* ******************************************* * *HPZR-C70-Q * *Nexperia * *High power voltage regulator diode * * *VZmax = 73.7V @ IZ = 1mA *IRmax = 0.1ľA @ VR = 60V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123W * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 19/2022 *Simulator: SPICE2 * ******************************************* *# .MODEL HPZR-C70-Q D + IS = 5.023E-14 + N = 1.082 + BV = 67.27 + IBV = 0.001 + RS = 0.01 + CJO = 2.818E-10 + VJ = 0.8695 + M = 0.4193 + FC = 0.5 *## *