* ******************************************* * *HPZR-C5V6 * *Nexperia * *High power voltage regulator diode * * *VZmax = 6V @ IZ = 10mA *IRmax = 600ľA @ VR = 3,3V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123W * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 19/2022 *Simulator: SPICE2 * ******************************************* *# .SUBCKT HPZR-C5V6 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * D1 1 2 HPZR-C5V6 R1 1 2 2.805E+8 * .MODEL HPZR-C5V6 D + IS = 1.396E-14 + N = 1.001 + BV = 5.6 + IBV = 0.01 + RS = 0.007 + CJO = 3.35E-9 + VJ = 0.8789 + M = 0.3808 + FC = 0.5 .ENDS *