* ******************************************* * *HPZR-C4V7-Q * *Nexperia * *High power voltage regulator diode * * *VZmax = 5,0V @ IZ = 100mA *IRmax = 1,1µA @ VR = 1V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123W * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 38/2023 *Simulator: SPICE3 * ******************************************* *# .SUBCKT HPZR-C4V7-Q 1 2 * * R1, D2 and VZ do not reflect * physical devices. Instead they * improve modeling in the reverse * mode of operation. * R1 1 2 1E+10 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.2 * .MODEL DIODE1 D + IS = 6E-16 + N = 0.9 + BV = 4.6 + IBV = 1E-09 + RS = 0.206 + CJO = 4.6E-09 + VJ = 0.6 + M = 0.32 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 4E-10 + N = 7.1 + RS = 240 .ENDS *