* ******************************************* * *HPZR-C39-Q * *Nexperia * *High power voltage regulator diode * * *VZmax = 40.6V @ IZ = 1mA *IRmax = 0.1ľA @ VR = 33V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123W * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 19/2022 *Simulator: SPICE2 * ******************************************* *# .MODEL HPZR-C39-Q D + IS = 7.396E-14 + N = 1.097 + BV = 39.05 + IBV = 0.001 + RS = 0.01 + CJO = 3.981E-10 + VJ = 0.6583 + M = 0.3466 + FC = 0.5 *## *