* ******************************************* * *HPZR-C23-Q * *Nexperia * *High power voltage regulator diode * * *VZmax = 24.5V @ IZ = 1mA *IRmax = 0.1ľA @ VR = 20V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123W * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 19/2022 *Simulator: SPICE2 * ******************************************* *# .SUBCKT HPZR-C23-Q 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 2E+10 D1 1 2 HPZR-C23-Q * .MODEL HPZR-C23-Q D + IS = 3.412E-14 + N = 1.068 + BV = 23.11 + IBV = 0.001 + RS = 0.01 + CJO = 6.105E-10 + VJ = 0.6583 + M = 0.3466 + FC = 0.5 .ENDS *