* ******************************************* * *HPZR-C20-Q * *Nexperia * *High power voltage regulator diode * * *VZmax = 20.9V @ IZ = 1mA *IRmax = 0.1ľA @ VR = 17V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123W * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 19/2022 *Simulator: SPICE2 * ******************************************* *# .SUBCKT HPZR-C20-Q 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * D1 1 2 HPZR-C20-Q R1 1 2 2.15E+8 * .MODEL HPZR-C20-Q D + IS = 1.356E-14 + N = 1.032 + BV = 19.7 + IBV = 0.001 + RS = 0.014 + CJO = 7.04E-10 + VJ = 0.6505 + M = 0.3394 + FC = 0.5 .ENDS *