* ******************************************* * *HPZR-C11 * *Nexperia * *High power voltage regulator diode * * *VZmax = 11.1V @ IZ = 1mA *IRmax = 5ľA @ VR = 9V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123W * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 19/2022 *Simulator: SPICE2 * ******************************************* *# .SUBCKT HPZR-C11 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * D1 1 2 HPZR-C11 R1 1 2 9.088E+8 * .MODEL HPZR-C11 D + IS = 1.1E-14 + N = 1.021 + BV = 10.67 + IBV = 0.001 + RS = 0.00644 + CJO = 1.38E-9 + VJ = 0.6164 + M = 0.3335 + FC = 0.5 .ENDS *