* ******************************************* * *HPZR-C10 * *Nexperia * *High power voltage regulator diode * * *VZmax = 10.4V @ IZ = 1mA *IRmax = 10ľA @ VR = 8.5V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123W * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 19/2022 *Simulator: SPICE2 * ******************************************* *# .SUBCKT HPZR-C10 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * D1 1 2 HPZR-C10 R1 1 2 9.088E+8 * .MODEL HPZR-C10 D + IS = 1.17E-14 + N = 1.021 + BV = 9.965 + IBV = 0.001 + RS = 0.007 + CJO = 1.49E-9 + VJ = 0.6261 + M = 0.3336 + FC = 0.5 .ENDS *