******************************************** * *FR2M * *Nexperia * *1000 V, 2 A fast recovery rectifier in SMB * * *VRmax = 1000V * *IFmax(AV) = 2A *VFmax = 1,3V @ IF = 2A *IRmax = 5µA @ VR = 1000V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SMB (SOD1002-1) * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 50/2024 *Simulator: SPICE3 * ******************************************* *# .SUBCKT FR2M 1 2 * *The resistor R1 and the diode D2 do not *reflect physical devices but improve only *modeling in the forward mode of operation. * R1 1 2 1.7E+10 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 5E-10 + N = 1.33 + BV = 1350 + IBV = 0.001 + RS = 1.3 + CJO = 2.26E-11 + VJ = 0.17 + M = 0.25 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2E-12 + N = 1.4 + RS = 0.04 .ENDS *