******************************************** * *ES3D * *Nexperia * *200 V, 3 A hyperfast recovery rectifier in SMC * * *VRmax = 200V * *IFmax(AV) = 3A *VFmax = 1V @ IF = 3A *IRmax = 10µA @ VR = 1000V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SMC (SOD1003-1) * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 51/2024 *Simulator: SPICE3 * ******************************************* *# .SUBCKT ES3D 1 2 * *The resistor R1 and the diode D2 do not *reflect physical devices but improve only *modeling in the forward mode of operation. * R1 1 2 7.6E+10 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 3E-10 + N = 1.18 + BV = 380 + IBV = 0.001 + RS = 0.28 + CJO = 1.056E-10 + VJ = 0.27 + M = 0.27 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1.7E-13 + N = 1.09 + RS = 0.028 .ENDS *