******************************************** * *ES1B * *Nexperia * *100 V, 1 A hyperfast recovery rectifier in SMA * * *VRmax = 100V * *IFmax(AV) = 1A *VFmax = 0,95V @ IF = 1A *IRmax = 5µA @ VR = 100V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SMA (SOD1001-1) * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 50/2024 *Simulator: SPICE3 * ******************************************* *# .SUBCKT ES1B 1 2 * *The resistor R1 and the diode D2 do not *reflect physical devices but improve only *modeling in the forward mode of operation. * R1 1 2 3.1E+11 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-10 + N = 1.2 + BV = 380 + IBV = 0.001 + RS = 0.8 + CJO = 2.8E-11 + VJ = 0.5 + M = 0.28 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 3.4E-14 + N = 1.106 + RS = 0.05 .ENDS *