*********************************************************** * * DZ23-C75 * * Nexperia * * Common Cathode Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 52,5V * VZmax = 79V @ IZ = 2mA * IZSM = 0,2A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode (diode1) * Package Pin 2: Anode (diode2) * Package Pin 3: Common Cathode * * * Extraction date (week/year): 27/25 * Simulator: PSPICE * *********************************************************** * .MODEL DZ23-C75 D + IS = 9.794E-15 + N = 1.101 + BV = 75 + IBV = 0.002 + RS = 0.3363 + CJO = 1.246E-11 + VJ = 0.822 + M = 0.4052 + FC = 0.5 .ENDS *