*********************************************************** * * DZ23-C6V8 * * Nexperia * * Common Cathode Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 2µA @ VR = 4V * VZmax = 7,2V @ IZ = 5mA * IZSM = 6A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode (diode1) * Package Pin 2: Anode (diode2) * Package Pin 3: Common Cathode * * * Extraction date (week/year): 27/25 * Simulator: PSPICE * *********************************************************** * .MODEL DZ23-C6V8 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=149.75 + CJO=93.867E-12 + M=.35256 + VJ=.75339 + ISR=522.33E-12 + BV=6.9329 + IBV=1.0062 + TT=231.41E-9 .E