*********************************************************** * * DZ23-C68 * * Nexperia * * Common Cathode Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 47,6V * VZmax = 72V @ IZ = 2mA * IZSM = 0,25A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode (diode1) * Package Pin 2: Anode (diode2) * Package Pin 3: Common Cathode * * * Extraction date (week/year): 27/25 * Simulator: PSPICE * *********************************************************** * .MODEL DZ23-C68 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=11.121E-12 + M=.34915 + VJ=.60561 + ISR=53.010E-12 + BV=68.110 + IBV=.14452 + TT=2.6257E-6 .ENDS *