*********************************************************** * * DZ23-C5V1 * * Nexperia * * Common Cathode Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 2µA @ VR = 2V * VZmax = 5,4V @ IZ = 5mA * IZSM = 6A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode (diode1) * Package Pin 2: Anode (diode2) * Package Pin 3: Common Cathode * * * Extraction date (week/year): 27/25 * Simulator: PSPICE * *********************************************************** * .MODEL DZ23-C5V1 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=232.29E-12 + M=.35004 + VJ=.79587 + ISR=150.40E-12 + BV=5.1760 + IBV=.10454 + TT=43.858E-9 .ENDS *